Support System
Swagelok Support Kits
Fluid systems may be subjected to repeated impulse and vibration. Appropriate system design can limit the effects of impulse and vibration by including a proper tube support system that restricts the movement of tubing and fluid components. Accommodate various tubing, hose, or pipe diameters and configurations with our tube supports and hangers.
Three support kit configurations—single, twin, and single stacking—are available, with three mounting configurations—weld plate, mounting rail and rail nuts, and strut nuts.
Swagelok support kits:
- Absorb shock and vibration
- Resist many chemicals and corrosives
- Reduce stress on system components
- Enhance system reliability
- Resist ultraviolet light
- Make system easily accessible for installation and maintenance
Specifications
Temperature Rating | –22 to 194°F (–30 to 90°C) |
Materials of Construction | |
Hex head support bolts | 304 SS |
Cover plate | 304 SS |
Support body | Virgin polypropylene |
Lock plate | 304 SS |
7/16 in. or 10 mm hex head stacking bolts | 304 SS |
Weld nut | 303 SS |
Weld plate | 304 SS |
Mounting rail | 303 SS |
Rail nut | CF8MSS |
10 Strut nut | Zinc-plated steel |
Bolted Plastic Clamp Supports
Bolted plastic clamp supports offer versatility for mounting tubing and pipe.
Specifications
Materials of Construction | Stainless steel, steel, and polypropylene |
Sizes |
1/4 to 2 in; 6 to 25 mm tube and 1/2 to 1 1/2 in. pipe |
Temperature Rating | –22 to 194°F (–30 to 90°C) |
Configurations | Single, stacking, twin |
Cushioned Clamp Tube Supports
Cushioned clamp tube supports provide channel-mounted tube support, dampen shock and vibration, and resist galvanic corrosion.
Specifications
Materials of Construction | Electro-dichromate–finished carbon steel or 316 stainless steel clamp, thermoplastic polypropylene-based elastomer cushion |
Sizes |
1/4 to 1 in; 10, 20, and 25 mm tube |
Temperature Rating |
–50 to 275°F (–45 to 135°C) |
P Clamp Supports
P clamp supports are an economical way to support tube or hose runs in a variety of sizes. They install easily to a wall or equipment frame using a single screw or bolt.
Specifications
Materials of Construction | Stainless steel clamp, black EPDM cushion |
Sizes | 1/4 to 2 in; 6 to 25 mm tube |
Temperature Rating | –40 to 212°F (–40 to 100°C) |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|