alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Texas Mid-Coast

Your Authorized Swagelok Sales and Service Center

Miniature Quick Connects

Miniature Quick-Connects

Miniature Quick-Connects

  • Enable fast, easy connections in small sizes
  • Suited to laboratory use
  • Offer fingertip operation with a lightweight, compact design
  • Reduce spillage and air inclusion with low dead volume

Specifications

Pressure Rating Up to 4000 psig (275 bar)
Temperature Up to 400°F (204°C)
Maximum Flow at 70°F (20°C) 1 U.S. gal/min (3.8 L/min) water
Spillage and Air Inclusion 0.1 cm³
Material
   Body 316 stainless steel, brass
   O-Rings Fluorocarbon FKM, Buna N
End Connections
   Type Swagelok® tube fitting, NPT
   Size 1/16 and 1/8 in.

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."