PTFE Core Hose Smooth Bore
PTFE Core Hose Smooth Bore
Provides chemical compatibility, drainability, and precise flow control. Optional static-dissipative, carbon-black filled core, FDA-compliant and ECE R110 alternative fuel certified hoses for specialty applications. Custom hose lengths, hose covers, and end connections are available.
T Series—304 SS Braid Reinforcement
T series hose is commonly used where chemical compatibility and permeation resistance are desired. Select static-dissipative hose assemblies are approved to ECE R110. Standard and custom assemblies are available.
Specifications
Materials |
|
Core | Smooth-bore PTFE |
Reinforcement | 304 SS braid (316L SS and alloy 400 also available) |
End connections | 316 SS |
Nominal Hose Sizes | 1/4 through 1 in. |
Working Pressures | Up to 3000 psig (206 bar) |
Temperature Range | –65 to 450°F (–53 to 230°C) |
End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, female VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, SAE 37° (JIC) male flare fittings, sanitary flanges |
B Series—304 SS Braid Reinforcement
B series hose is commonly used where chemical compatibility is desired. Custom hose lengths and end connections are available.
Specifications
Materials |
|
Core | Smooth-bore PTFE |
Reinforcement | 304 SS braid |
Collar | 300 series SS |
End connections | 316 SS |
Nominal Hose Sizes | 1/8 in. |
Working Pressures | Up to 3000 psig (206 bar) |
Temperature Range | –65 to 450°F (–53 to 230°C) |
End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, SAE 37° (JIC) female swivel fittings, tube stubs |
F Series—Fiber Braid
F series hose is commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired. Optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom hose lengths and end connections available
Specifications
Materials |
|
Core | Smooth-bore PTFE |
Reinforcement | Fiber braid |
Collar | 300 series SS |
End connections | 316 SS |
Nominal Hose Sizes | 1/8 through 3/4 in. |
Working Pressures | Up to 800 psig (55.1 bar) |
Temperature Range | –65 to 450°F (–53 to 230°C) |
End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges |
W Series—Carbon Black-Filled, Fiber Braid, Insulating Wrap, 304 SS Braid Reinforcement, Silicone Cover
W series hose is commonly used where flexibility, chemical compatibility, and exterior insulating (hot/cold) cover are desired. Custom-length assemblies are available.
Specifications
Materials |
|
Core | Smooth-bore carbon black-filled PTFE |
Reinforcement | Fiber braid insulating wrap, 304 SS braid |
Cover | Silicone |
Collar | 300 series SS |
End connections | 316 SS |
Nominal Hose Sizes | 3/8 and 1/2 in. |
Working Pressures | Up to 1000 psig (68.9 bar) |
Temperature Range | –65 to 450°F (–53 to 230°C) |
End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, lap joint flanges |
X Series—Fiber Braid and 304 SS Braid Reinforcement
X series hose is commonly used where flexibility and chemical compatibility are is desired. Optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom hose lengths and end connections are available.
Specifications
Materials |
|
Core | Smooth-bore PTFE |
Reinforcement | Fiber braid, 304 SS braid |
Collar | 300 series SS |
End connections | 316 SS |
Nominal Hose Sizes | 1/4 through 1 in. |
Working Pressures | Up to 3500 psig (241 bar) |
Temperature Range | –65 to 450°F (–53 to 230°C) |
End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings |
S Series—Fiber Braid and 304 SS Braid Reinforcement, Silicone Cover
S series hose is commonly used where flexibility and chemical compatibility are desired. Optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom hose lengths and end connections are available.
Specifications
Materials |
|
Core | Smooth-bore PTFE |
Reinforcement | Fiber braid, 304 SS braid |
Cover |
Silicone |
Collar |
300 series SS |
End connections | 316 SS |
Nominal Hose Sizes | 1/8 through 1 in. |
Working Pressures |
Up to 3500 psig (241 bar) |
Temperature Range | –65 to 450°F (–53 to 230°C) |
End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittingsgs |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|