alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Texas Mid-Coast

Your Authorized Swagelok Sales and Service Center

Convoluted 316L SS Core Hose Stainless Braid

Convoluted 316L Stainless Steel Braided Hose

Convoluted 316L Stainless Steel Braided Hose

Convoluted 316L Stainless Steel Braided Hose is constructed of stainless steel for minimal permeation or absorption. The convoluted core allows for flexibility, and limits kinking. Available with a wide variety of end connections. Suitable for high-temperature, vacuum, medium-pressure, corrosive or general-purpose environments.

FM, FJ, and FL Series—Metal Hose

Specifications

Materials Core: convoluted 316L SS

Reinforcement: SS braid

End connections: 316 SS
Nominal Hose Sizes 1/4 through 2 in.
Working Pressures Vacuum to 3100 psig (213 bar)
Temperature Range 325 to 850°F (–200 to 454°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds

View and purchase our most widely used products

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."