Weld Fittings
Weld Fittings
Swagelok offers weld fittings in a variety of materials, sizes, and shapes to suit any industrial or high-purity application. Permanent, high-integrity connections provide strength and reliability in a range of alloys to meet your requirements for quality and corrosion-resistance.
Our selection includes:
- Micro-Fit® High-Purity Tube Butt Weld Fittings
- Pipe Socket weld Fittings
- Tube Butt Weld Automatic Fittings
- Tube Butt Weld Fittings
- Tube Socket Weld Automatic Fittings
- Tube Socket Weld Fittings
- Weld Adapter Fittings
Specifications
Weld Fittings—Ultrahigh-Purity, Specially Cleaned, and Industrial Weld Fittings
Pressure Ratings | Up to 12 600 psig (868 bar ) |
Temperature Ratings | Up to 482°F (250°C) |
Material | 316, 316L, 316L VIM-VAR stainless steels |
End Connections |
|
Types | Micro-Fit® (miniature tube butt weld), tube butt weld, tube socket weld,pip socket weld pipe butt weld |
Sizes | 1/8 to 1 in.; 6 to 18 mm |
Configurations | Straights, elbows, tees, crosses, reducers, adapters |
Super Duplex Weld Fittings
Pressure Ratings | Up to 26 200 psig (1810 bar) |
Temperature Ratings | Up to 600°F (315°C) |
Material | 2507 super duplex stainless steel |
End Connections |
|
Types | Tube butt weld, male adapters, female connectors |
Sizes | 1/4 to 1 in. |
Configurations |
Straights, elbows, tees, reducers |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|