alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Texas Mid-Coast

Your Authorized Swagelok Sales and Service Center

VCR® Metal Gasket Face Seal

VCR® Metal Gasket Face Seal Fittings

VCR® Metal Gasket Face Seal Fittings

VCR® Metal Gasket Face Seal Fittings offer the high purity of a metal-to-metal seal, providing leak-tight service from vacuum to positive pressure. Reassembles reliably every time to minimize maintenance and downtime costs.

  • Standard surface finish on glands and bodies is a roughness average of 10 µin. (0.25 µm) Ra
  • No "virtual leak" zones
  • Test port at two locations for easy leak testing
  • Side-load retainer gasket for easy installation and minimal clearance for removal
  • Precision manufactured gasket for maximum performance
  • Silver-plated female threads to prevent galling and ensure easy, consistent assembly

Specifications

Pressure Ratings Up to 11 200 psig (771 bar)
Temperature Ratings Up to 1000°F (537°C)
Materials
   Glands, bodies, nuts 316, S17400, 316L, 316L VAR stainless steels
   Gaskets 316L stainless steel, nickel, copper
End Connections
   Types Weld, NPT, male straight thread, Swagelok tube fitting
   Sizes 1/16 to 1 in.; 6 to 18 mm
   Configurations Glands, bodies, welded assemblies, straights, elbows, tees, crosses,reducers, adapters

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."