High Purity
High Purity Filters
- Meet stringent ultrahigh-purity gas system filtering requirements of SEMI E49.8-96 (SCF series)
- Have inline, all-welded construction (FW Series)
All-Welded Inline Filters (FW Series)
Specifications
Working Pressure | Up to 6000 psig (413 bar) |
Differential Pressure | Up to 600 psi (41.3 bar) |
Temperature | -20 to 900°F (–28 to 482°C) |
Body Material | 316 stainless steel |
Element |
|
Material | Sintered 316L stainless steel or pleated mesh stainless steel |
Nominal Pore Size | 0.5 through 15 µm |
End Connections |
|
Type | Swagelok tube fitting, NPT, VCR® face seal fittings |
Size | 1/4 in.; 6 mm |
Ultrahigh-Purity (UHP) Gas Filters (SCF Series)
Specifications
Working Pressure | Up to 3000 psig (206 bar) |
Differential Pressure | Up to 2500 psi (172 bar) |
Temperature | Up to 400°F (200°C) |
Maximum Flow Rate | 2700 std L/min |
Body Material | 316L VAR stainless steel |
Internal Surface Finish | Electropolished, 5 µin (0.13 µm) Ra |
Element |
|
Material | High-purity alumina |
Removal Rating | > 99.999999 % at 0.003 µm |
End Connections |
|
Type | VCR face seal fittings |
Size | 1/4, 1/2, and 3/4 in. |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|